Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Actuating element
Version 1
with star grip
Form
B
Form definition
with detent
Main material
stainless steel
Surface finish body
bright
Component material
thermoplastic
Component colour
light grey RAL 7035
D1=Thread
M20x1,5
D=diameter
6
L=Length
68
Bowden cable connection
single
D2
40
L1
25
L2
10
L3
21,2
L4
8
SW
22
Size
1
Steel code
1.4305
Travel S
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The operating elements for manual operation of the Bowden cable systems were specially designed to match the system-compatible indexing plungers. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Differing grip geometries enable optimal handling for the respective application.

Actuation variants: with detent function, without detent function, with rotation lock, rotary cam.
Grip types: Mushroom grip, T-grip, star grip, clamping lever.
Material

Actuating element 1.4305.
Grip thermoplastic.
Setscrew brass.

Version
Stainless steel parts bright.
Setscrew galvanised.
Plastic grip available in various colours.
Note for ordering
We recommend using the online shop configurator to create a complete system with ease.
Note
When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
Scope of delivery
Actuating element with plastic grip and optional setscrew.
On request
Special versions.
Drawing reference
1) Single Bowden cable connection
2) Double Bowden cable connection
3) Single Bowden cable connection with setscrew
Accessory
Indexing plunger 03096-08.
Indexing plunger 03096-09.
Hex nut 07212.
Mounting bracket 03099.
Bowden cable 03096-14.
Wire cable 03096-15.
Tension sleeve 03096-20.
End sleeve 03096-25.
Setscrew 03096-30.
Bowden cable distributor 03096-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought