Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
mini
Version 2
with mounting flange
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main material
zinc
Surface finish body
blue-passivated
Component material
thermoplastic
Component colour
traffic red RAL 3020
A=Centre distance
30
D=pin diameter
5
L=Length
37
B1
40
B2
18
D1
10
D2
25
D4
4,5
D5
9,5
Fx30°
1,3
L1
2,5
L2
24,5
L3
30,5
L4
10
L5
4
SW1
13
Size
1
Spring force final pressure F2 approx. N
12,5
Spring force initial pressure F1 approx. N
4,5
Travel S
6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material

Mounting flange die-cast zinc.
Indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note
In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.
Accessory
Countersunk screws 07175.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought