Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
mini
Version 2
with mounting flange
Form
A
Form definition
without locking slot, without locknut
Product type
standard
Main material
zinc
Surface finish body
blue-passivated
Component material
thermoplastic
Component colour
black grey RAL 7021
A=Centre distance
38
D=pin diameter
10
L=Length
58
B1
50
B2
23
D1
14
D2
33
D4
5,5
D5
10,5
Fx30°
2,8
L1
2,5
L2
35,5
L3
45,5
L4
20
L5
5
SW1
17
Size
3
Spring force final pressure F2 approx. N
38
Spring force initial pressure F1 approx. N
12
Travel S
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material

Mounting flange die-cast zinc.
Indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Accessory
Countersunk screws 07175.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought