Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Version 2
ECO
Form
B
Form definition
without locking slot, with locknut
Product type
standard
Main material
steel
Surface finish body
not hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M8x1
D=pin diameter
4
L=Length
36
D2
14
Fx30°
1
L1
15
L2
6
L3
13
Locknut
with locknut
SW1
8
SW2
13
Size
0
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
6
Tightening torque max. Nm
7
Travel S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The smaller machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought