Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Version 2
ECO
Form
R
Form definition
with pull ring, without lock nut
Product type
standard
Main material
stainless steel
Surface finish body
bright
D1=Thread
M8x1
D=pin diameter
5
L=Length
47,9
D4
19
Fx30°
1,3
L1
17
L2
7
L3
15
Locknut
without locknut
SW1
8
Size
1
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
6
Tightening torque max. Nm
7
Travel S
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Versions with an oval pull rings can also be fitted in deeper drilled-through holes.

The indexing plungers with indexing pins that have not been ground or hardened are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring stainless steel 1.4310.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Key ring bright.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought