Indexing plunger pneumatic stainless steel hardened and ground 03095-01-3412151
- Pneumatic actuation
- Automatable
- electronic status monitoring
Sales unit
€123.48
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
pneumatic
Version 2
with status sensor
Form
C
Form definition
double-acting
Product type
pneumatic
Main
material
stainless steel
Surface finish
body
hardened and ground
Component
material
stainless steel
Surface finish
component
bright
B=Width
35
D1=Thread
M20x1,5
D=pin diameter
12
F6=piston force
at 6 bar
(N)
113
F6=withdrawal force
at 6 bar
(N)
96
H=Height
19
L=Length
80
P=operating pressure
bar
4-6
D2
22
D3
23
D4
M5
D5
2,5
L1
28
L2
10
L3
18
L4
23,5
L5
2000
Locknut
with locknut
SW1
24
SW2
30
Size
4
T
4
Travel
S
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
not yet identified
Description
Material
Threaded sleeve stainless steel 1.4305.
Indexing pin stainless steel 1.4034.
Piston seal and O-ring NBR.
Rod seal TPU.
Magnet NdFeB.
Hexagon nut stainless steel A2.
Magnetic field sensor thermoplastic PA12.
Sensor holder POM, slot profile aluminium.
Version
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Hex nuts bright.
Indexing pin hardened and ground, bright.
Hex nuts bright.
Method of operation
Form A and B: single-acting with spring return
Form C: double-acting
Form C: double-acting
Technical Data
Pneumatic properties:
Operating pressure: 4-6 bar
filtered, dried air, lubricated or unlubricated
Magnetic field sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Temperature range: -25 °C - +85 °C
Approvals: CE, c-UL-us, UKCA, WEEE
Operating pressure: 4-6 bar
filtered, dried air, lubricated or unlubricated
Magnetic field sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Temperature range: -25 °C - +85 °C
Approvals: CE, c-UL-us, UKCA, WEEE
Application
In automated production plants and fixtures.
Temperature range
-30 °C to +80 °C
Drawing reference
1) Port 1 - pneumatic extension
2) Port 2 - pneumatic retraction
3) With status sensor
P: operating pressure
2) Port 2 - pneumatic retraction
3) With status sensor
P: operating pressure
Accessory
Magnetic field sensor 83001.
Sensor holder with T-slot 83010.
Sensor holder with T-slot 83010.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.