Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Version 2
short version
Form
D
Form definition
with locking slot, with locknut
Product type
short version
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
blasted
D1=Thread
M8x1
D=pin diameter
4
L=Length
29,5
D2
18
Fx30°
1
L1
6
L2
6
Locknut
with locknut
SW1
10
SW2
13
Size
0
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
4
Steel code
1.4404
Travel S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel version A1:
Threaded sleeve, mushroom grip and unhardened indexing pin 1.4305.
Hardened indexing pin 1.4034.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401.

Version
Stainless steel A1 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Accessory
Positioning bushes 03099-50.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought