Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Form
B
Form definition
without locking slot, with locknut
Product type
standard
Main material
stainless steel
Surface finish body
nickel-plated
Component material
stainless steel
Surface finish component
bright
D1=Thread
M20x1,5
D=pin diameter
12
L=Length
87
D2
33
Fx30°
2,8
L1
28
L2
14
L3
25
Locknut
with locknut
SW1
22
SW2
30
Size
4
Spring force final pressure F2 approx. N
39
Spring force initial pressure F1 approx. N
15
Steel code
1.4404
Travel S
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material

Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Version
Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought