Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Form
L
Product type
without collar
Main material
stainless steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Outside diameter
22
D=pin diameter
10
L=Length
80
D2
33
Fx30°
2,8
L1
40
Locknut
without locknut
Size
4
Spring force final pressure F2 approx. N
34
Spring force initial pressure F1 approx. N
15
Steel code
1.4034
Travel S
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
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
Material

Steel version:
Sleeve 1.0403.
Indexing pin free-cutting steel.

Stainless steel version:
Sleeve 1.4301.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Mushroom grip thermoplastic.

Version
Steel version:
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL7021.
Note
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought