Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Form
B
Product type
with extended indexing pin
Main material
steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
traffic red RAL 3020
D1=Thread
M6x0,75
D=pin diameter
3
L=Length
33
D2
14
Fx30°
0,8
L1
12
L2
5
L3
10
Locknut
with locknut
SW1
8
SW2
10
Size
9
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
4,5
Travel S
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged.
Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back.
Material

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305.

Mushroom grip. thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black-gray RAL 7021 or traffic red RAL 3020.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought