Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Version 2
with thread lock
Form
CP
Form definition
with locking slot, without locknut
Product type
with thread lock
Main material
stainless steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M24x2
D=pin diameter
16
L=Length
96
D2
40
Fx30°
3,2
L1
32
L2
18
L3
28
Locknut
without locknut
SW1
27
Size
5
Spring force final pressure F2 approx. N
46
Spring force initial pressure F1 approx. N
20
Steel code
1.4034
Travel S
16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.

The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.

Thread lock polyamide.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note
The thread lock is a bonding polyamide coating that is applied pointwise (spot).
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought