Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Indexing plunger
Version 1
with tapered indexing pin
Version 2
with locking slot
Form
B
Form definition
with centre position
Product type
with rotary actuation
Main material
steel
Surface finish body
nickel-plated
Component material
polyamide
Component colour
black
D1=Outside diameter
12
D=pin diameter
7
F= Spring strength (N)
9
L=Length
44,7
Clamping force N
170
D2
4,9
D3
32
D4
32
D5
24
D6
12
D7
33
D8
8
D9
4,5
L1
34
L2
5,7
L3
39
L4
13
Locknut
without locknut
M
M4x6
Shearing force kN
1,3
T
6
T1
6-15
Temperature resistance
80 °C
Travel S
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.

If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
Material
Housing and pin steel.
Locked mark.
Twist knob thermoplastic PA (polyamide)
Version
Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Note
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 by Form A for plate thickness > 6 up to 14 mm and by Form B for plate thickness > 6 up to 15 mm.
Method of operation
Style A:
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the ”ON” position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.

Style B:
With the twist knob in the ”OFF” position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the ”MID” position.
For complete clamping, turn the twist knob from the ”MID” position to the ”ON” position until a click signal is heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) ON position
5) OFF position
6) Locked mark
Accessory
Bush 03096-44.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought