Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lateral spring plunger
Version 1
double sided
Form
D
Main material
free-cutting steel
Surface finish body
black oxidised
Component material
steel
D=outside diameter
16
H=Stroke
1,5
L=Length
35
B
15
D1
5,5
L2
7
L3
11
Receiving hole H8
16
Spring strength
standard
Spring force final pressure F2 approx. N
220
Spring force initial pressure F1 approx. N
110
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Body in free-cutting steel.
Ball in steel.
Spring in plastic.
Version
Body black oxidised.
Ball bright.
Note
The lateral spring plunger must be pressed into the hole to at least depth L3. These plungers are for positioning and holding small parts in fixtures. If mechanical machining of the workpiece is to be carried out, other clamps may be necessary. When the fixture is not in use it should be ensured that plastic springs are not under stress.

Spring force refers to a mean value.
Drawing reference
2) light holding
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought