Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lateral spring plunger
Version 1
without thrust pin
Version 2
with seal
Form
B
Main material
aluminium
Component material
steel
D=outside diameter
10
L1= length
7,5
L=Length
12
D1
M4
D2
10
F ca.N
40
S
2
Spring strength
standard
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve aluminium.
Receiving washer steel.
Spring steel.
Version
Sleeve blue galvanised.
Note
The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought