Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring push-pull plunger
Version 1
with rotation lock
Form
I
Main material
steel
Component material
pin steel
D=Thread
M12X1,5
H=Stroke
6,12
L=Length
20
D1
M4
D2
5,5
D3
6,78
F1 N
20
F2 N
60
L1
27,5
L3
1,38
SW
8
Spring strength
intensified
Spring force final pressure F2 approx. N
60
Spring force initial pressure F1 approx. N
20
T min.
8
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note
The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought