Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating pin
Version 1
Internal thread both sides
Form
C3
Form definition
with flattened ball-end
Main material
stainless steel
C= diameter
5
A
5
B
5
D
6
E
5
F
2
G
M2,5
H
4,5
J
R 1
Kind of fastening
precision diameter
Size
3
Thread core hole
Through hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Tool steel or 1.4305 stainless steel.

Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)
Drawing reference
C1) Internal thread one side in blind hole
C2) Internal thread both sides in blind holes
C3) Internal thread both sides in through hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought