Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Parallel
Version 2
pair
DIN
DIN 6346
Main material
steel
Surface finish body
hardened and ground
B=Width
8
H=Height
25
L=Length
100
Tolerance DIN ISO 2768-mK
±0,2
Tolerance DIN ISO 2768-mk (2)
±0,2
Tolerance 1
0,009
Tolerance 2
0,006
Tolerance per pair IT 5
±0,009
Tolerance per pair IT 5 (2)
±0,006
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground, precision grade 1, paired tolerance IT 5, nominal dimensional tolerance DIN ISO 2768-mK
On request
Several matched pairs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought