Centring bush grade II ball-bearing steel hardened and black oxid finish 03154-250025
- Clamping repeat accuracy of ±0.013 mm possible
- Two different precision grades
- Hardened and black oxidised
Sales unit
€56.43
plus sales tax
Added to your shopping cart
Designation
Centring bush
Version 1
grade II
Main
material
ball-bearing steel
Surface finish
body
hardened and black oxid finish
D=bore diameter
50
L=Length
25
T=tolerance
+0,025 - +0,050
Bore size for
centring bush
Ø +0.01
63,521
D1
63,546
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Ball bearing steel
Version
Hardened, black oxidised.
Note
By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.