Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centring guide
Main material
mild steel
D=diameter
14
L=Length
17
D1
M5
D2
5,5
L1
6
L2
7
L3
12,4
L4
2
Steel code
1.7139
UNSPSC Code
31162300
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide tube low carbon steel 1.7139.
Version
case-hardened.
Note
The steel centring guide is a precise component system used in tool and die making to ensure precise alignment, positioning and centring of tools, dies or other moving parts. These centring guides are designed to ensure accurate alignment, maximising the quality, repeatability and efficiency of manufacturing processes.

The centring guide is used in numerous areas of tool and die making, including:

- Precision die-making
- Injection moulding
- Stamping and forming processes
- Metal processing
- Plastic processing
- Automobile industry
- Electronics industry
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought