Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centring pin
Version 1
for aligning hole
Version 2
for baseplates with T-slot
Form
A
Main material
steel
D1=Pin diameter
20
D=pin diameter
30 h6
G
M6
L
85
L1
45
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Case-hardened.
Toleranced diameter ground.
Note
Form A
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Accessory
Subplates 01148.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought