Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centring sleeve
Main material
mild steel
D=diameter
26
L=Length
60
D1
21
D2
M12
L1
12
Steel code
1.7139
UNSPSC Code
31162300
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Centring sleeve low carbon steel 1.7139.
Version
case-hardened.
Note
The steel centring sleeves are components that can be used in tool and die making. They are used to ensure exact alignment and centring of tools, dies or components. These sleeves are particularly important for achieving high quality and precision in manufacturing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought