Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating fixture
Version 1
pneumatic
Version 2
with flange
Main material
stainless steel
Component material
nitrile rubber
B=Width
23
D=diameter
6
F1=Retaining force N (spring-loaded)
6
F=clamping force N (Pneu. clamped)
40
H=Height
5,5
L=Length
27,5
B1
17
B2
4
B3
4
B4
6
D1
M4
D2
18
D3
M3
D4
M3
D5
3,3
H1
23
H2
26,5
H3
8
H4
11
H5
8
Holding force N
100
L1
16
L2
12
L3
7
Operating pressure MPa
0,3 - 0,7
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Clamped using compressed air. If the pressure fails, tension is retained by a spring.
A spring force of 6 N must be overcome to release the positioning adapters using compressed air.
Material
Body, stainless steel.
Seal, NBR.
Version
Stainless steel bright.
Note for ordering
M3x28 cap screws for fastening from below are supplied.
M4 cap screws for fasteing from above are not supplied.
Note
Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Drawing reference
1) ”Clamping” connection
2) ”Release” connection
3) M3 cap screw
4) M4 cap screw
5) Clamping pin
6) Locating fixture
Accessory
Clamping pins 03192-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought