Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating bush
Version 1
for positioning cylinder
Version 2
cylindrical
Main material
QT steel
Surface finish body
nickel-plated
D1=Outside diameter
20
D=diameter
12,1
H=Height
8
D2
19,6
D3
36
D4
4,5
D5
8
D6
M4
D7
28
D8
19,8
D9
37
H1
10,5
H2
7,5
H3
3,5
H4
8
H5
8,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
nickel-plated.
Note
Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Accessory
03161 Pneumatic locating cylinder.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought