Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating bush
Form
A
Main material
stainless steel
D=bore diameter
20
L=Length
17,1
D1
24,8
D2
32,2
D3
28,03
D5
28
D6
33
L1
8,42
L2
8,13
Min. grid plate thickness H
25
T
8,74
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4548.

Version
Hardened to min. 40 HRC, bright.
Drawing reference
1) grid plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought