Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating cylinder
Version 1
Ball Lock
Main material
QT steel
Component material
ball-bearing steel
D=pin diameter
30
L=shaft length
54
D1
50
D2
M10
Grid plate thickness ±0,05
25
Holding force F kN
44
L1
13
SW
5
Tightening torque max. Nm
15
Tightening torque Nm
15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Locating cylinder carbon steel.
Balls roller bearing steel.
Version
Locating cylinder tempered, black oxidised.
Balls hardened, bright.
Note

By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought