Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating cylinder
Version 1
pneumatic
Form
B
Form definition
clamped pneumatically
Main material
stainless steel
Component material
nitrile rubber
D=diameter
19
F=Retaining force N
150
H=Height
5,5
SW=key width
19
D1
10
D2
M14x1
D3
23
D4
M5
H1
21
H2
4,5
H3
26,5
H4
10
Holding force N
300
Operating pressure MPa
0,3 - 0,7
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
By locating cylinder Form A, the clamping balls are pushed out by a spring. Compressed air is used to retract the balls.

By locating cylinder Form B, the clamping balls are initially retracted. Compressed air pushes the balls out.
Material
Body, stainless steel.
Seal, NBR.
Version
Stainless steel bright.
Note for ordering
Form A is marked with a groove.
Note
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ± 0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Assembly
Installation dimensions are for a 6 mm thick plate.
Drawing reference
1) Form A ID groove
2) Pneumatic connection
3) Locating bush for locating cylinder
4) Form A locating cylinder
5) Form B locating cylinder
Accessory
03161-11 locating bushes stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought