Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating cylinder
Version 1
Ball Lock
Version 2
with clamping lever
Main material
QT steel
Component material
zinc
Component colour
orange
A=Handle length
30
D=pin diameter
13
L=shaft length
34,6
D1
22
D2
M5
Grid plate thickness ±0,05
20
H max.
35
Holding force F kN
3,3
L1
6
L2
30
L3
33
SW
2,5
Tightening torque max. Nm
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Locating cylinder QT steel
Balls roller bearing steel.

Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Version
Locating cylinder tempered, black oxidised
Balls hardened, bright


Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Note
When the clamping lever is tightened, the centre ball moves downwards forcing the three securing balls outwards where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly
1. Unscrew the threaded pin from the locating cylinder.
2. Screw the clamping lever on.
Advantages
Tool-free clamping
Scope of delivery
03153 locating cylinder Ball Lock.
06460 clamping lever die-cast zinc with external thread.
Accessory
03153 repair kit
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought