Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating cylinder
Version 1
Ball Lock
Version 2
with star grip
Main material
QT steel
Component material
thermoplastic
Component colour
black
D=pin diameter
30
L=shaft length
54
D1
50
D2
M10
D3
40
Grid plate thickness ±0,05
25
H max.
50
Holding force F kN
44
L1
13
L2
25
SW
5
Tightening torque max. Nm
15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Locating cylinder QT steel
Balls roller bearing steel.

Star grip thermoplastic.
Screw, steel.
Version
Locating cylinder tempered, black oxidised
Balls hardened, bright


Star grip black with red cap.
Screw trivalent blue passivated.
Note
When the star grip is tightened, the center ball is pushed down, forcing the three securing balls outwards, where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly
1. Unscrew the threaded pin from the locating cylinder.
2. Screw the star grip on.
Advantages
Tool-free clamping
Scope of delivery
03153 locating cylinder Ball Lock.
06220 star grip similar to DIN 6336.
Accessory
03153 repair kit
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought