Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating cylinder
Version 1
wedge clamp system
Main material
QT steel
Surface finish body
black oxidised
D=pin diameter
20
D1
38
H clamping range
0-30
Holding force F kN
22,6
L
49,5
L1
15
L2
9
SW
17
Tightening torque Nm
31
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
A workpiece can be easily secured and centred in a bore using the locating cylinder.
Due to the low surface friction on rigid contact faces generated by the integrated axial needle bearing, increased clamping forces can be achieved.
The high load rating of the bearing guarantees a long service life.
Clamping cylinder with pull-down effect.
Assembly
Insert the locating cylinder through the mounting hole in the workpiece being secured.
Tighten the screw first by hand using the knurled part of the screw and then tighten further using a suitable spanner.
The knurled part can also be sunk into a counterbore provided for this purpose.
Advantages
Easily adjustable clamping range
Independent of the bores diameter and surface finish (up to H12)
Pull-down effect
Significant increase in clamping force for same tightening torque, in comparison with the version with balls
High-quality axial needle bearing with high load rating and long service life
Applications
Ideal for fastening standard elements of various thicknesses. The clamping cylinder can also be used for quick-change systems.
Drawing reference
The dimension H refers to the clamping area.

1) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought