Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locating pin
Version 2
for baseplates with T-slot
Form
B
Main material
steel
B=Width
18
D1=Pin diameter
29
D=pin diameter
30
G
M8
L
57
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Locating pins are used to position basic elements on machine tables.
Material
Carbon steel.
Version
Tempered and black oxidised.
Precision diameters and guide faces ground.
Note
Form A
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Drawing reference
1) extractor hole
Accessory
Baseplates 01126.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought