Locating bush tool steel black oxidised 03150-11-44008012
- Precision diameters ground and hardened
- Matched to basic elements from norelem
Sales unit
€4.42
plus sales tax
Added to your shopping cart
Designation
Locating bush
Main
material
tool steel
Main
colour
black oxidised
Dimensions
see drawing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Tool steel.
Version
Hardened and black oxidised.
Toleranced diameter ground.
Toleranced diameter ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.