Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Positioning pin
Version 1
cylindrical
Main material
tool steel
Main colour
black oxidised
D1=Outside diameter
18,5
D2=Pin diameter
12
Kind of fastening
precision diameter
L1
8
L2
12
L3
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Tool steel.
Version
Hardened.
Note
Top face with centrebore.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought