Positioning unit sprung QT steel 03170-20091
- Positioning and supporting of workpieces with boreholes
- Form A: locating and support element
- Form B: positioning element
Sales unit
€129.58
plus sales tax
Added to your shopping cart
Designation
Positioning unit
Version 1
sprung
Form
B
Main
material
QT steel
Component
material
tool steel
A
20
B
20
C
20
D
10
E
8
F
20
G
40
H
30
J
22
K
4,5
L
5,5
M
9
N
7,3
R
20
Receiving
hole
ø5,8 - ø8,2*
S
M4
Spring force
cone
N
5,5 - 20,5
T
21
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material, version
Body carbon steel, hardened and black oxidised.
Locating pin hardened tool steel.
Locating pin hardened tool steel.
Note
* The conical spigot can position holes within these limits.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.