Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Positioning unit
Main material
QT steel
Component material
thermoset
A
48
B
12
C
20
D
34
E
28
F
12
G
8
H
60
Hand force FH N
150*
J
10
K
17
L
5
M
46
Max. workpiece weight kg
250**
N
M5
P
71
Q
20
R
100
S
13
T
5
U
M4x5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Body and locating pin carbon steel, tempered and black oxidised.
Handle carbon steel, tempered.
Ball knob black thermoset PF 31.
Note
* Admissible hand force for the handle.
** Workpieces up to this weight can be located.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought