Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protective plug
Version 1
with hexagon socket
Version 2
with o-ring
Form
B
Main material
aluminium
Component material
nitrile rubber
D=diameter
17
L=Length
26
D1
15,9
G
M16
L1
15
SW
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Use these plugs to seal grid holes and protect them from swarf and dirt.
Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.
Advantages
The sealing washers (Form B and C) prevent coolant getting into the grid holes.
Drawing reference
Form A: with hex socket, without O-ring
Form B: with hex socket, with O-ring
Form C: with slot, with O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought