Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Repair set
Version 1
wedge clamp system
Version 2
for positioning cylinder
Main material
QT steel
UNSPSC Code
31162800
for Art. No.
03156-20-1010
for D
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
Repair set consisting of screw with countersunk head, O-ring and 3-part jaws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought