Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Slot key
Version 1
cylindrical
Main material
mild steel
Surface finish body
case-hardened, black oxidised and ground
D=Thread
M8
H=Height
15,5
D1
11
D2
20
D3
30
H1
5,8
Slot width
14
T
6,4
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
To align fixtures and clamping elements on subplates and palettes with location holes.
They can be mounted in holes or slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought