Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Slot key
Form
A
Form definition
single
Main material
QT steel
Surface finish body
black oxidised
B=Width
12
H=Height
14
L=Length
30
H1
6
Slot width
22
Steel code
1.1191
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Black oxidised.
Note
T-slot keys are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Application
The T-slot keys are screwed into a slot with the fixture components and then marked out on the counterpiece.
Advantages
Very time-saving when mounting fixture components.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought