Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring plunger
Version 1
Smooth version
Main material
stainless steel
Component material
stainless steel
D=outside diameter
6
L=Length
7
D1
5
D2
6,5
L1
1
Spring strength
standard
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
6
Travel S
1,5
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve and spring stainless steel.
Ball stainless steel or POM.
Version
Sleeve bright.
Steel ball hardened and bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought