Spring plunger with head free-cutting steel black oxidised 03073-08
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- ball point hardened
- Steel or stainless steel ball
Sales unit
€3.14 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with head
Main
material
free-cutting steel
Surface finish
body
black oxidised
Component
material
ball steel
D=outside diameter
M8
H=Stroke
1,5
L=Length
21
D1
5
D2
13
L1
16
S
4
Spring
strength
standard
Spring force
final pressure
F2 approx. N
30
Spring force
initial pressure
F1 approx. N
15
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Ball steel or stainless steel, hardened, bright.
Stainless steel bright.
Ball steel or stainless steel, hardened, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.