Spring plunger with thread lock steel black oxidised 03031-16
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- ball point hardened
- with thread lock: safety against vibrations, reusable
Sales unit
€6.30 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with thread lock
Main
material
steel
Surface finish
body
black oxidised
Component
material
ball steel
D=Thread
M16
H=Stroke
3,5
L=Length
33
D1
10
L1
14
Loosening torque
approx. Nm
3
S
8
Spring
strength
standard
Spring force
final pressure
F2 approx. N
125
Spring force
initial pressure
F1 approx. N
65
Tightening torque
approx. Nm
3,9
carrier form
hexagon socket
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.