Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring plunger
Version 1
standard spring force
Version 2
flat, with thread lock
Main material
stainless steel
Component material
pin stainless steel
D=Thread
M6
L=Length
20
Assembly key g
14
D1
2,7
H
2,5
L1
7
Loosening torque approx. Nm
0,22
N
1
S
2
Spring force final pressure F2 approx. N
17
Spring force initial pressure F1 approx. N
6
T1
1
Tightening torque approx. Nm
0,45
carrier form
hexagon socket
pin form
thrust pin flat
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Thread lock nylon.

Version
Bright.
Thrust pin hardened.
Note
These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference
L2 = ca. two full threads

1) grub screw glued-in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought