Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring plunger
Main material
stainless steel
Component material
ball stainless steel
D=Thread
M3
H=Stroke
0,4
L=Length
9
D1
1,5
S
1,5
Spring strength
standard
Spring force final pressure F2 approx. N
3
Spring force initial pressure F1 approx. N
1,5
carrier form
hexagon socket
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Version
Bright. Ball hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought