Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring plunger
Main material
stainless steel
Component material
ball ceramic
D=Thread
M3
H=Stroke
0,4
L=Length
7
D1
1,5
N
0,4
Spring strength
standard
Spring force final pressure F2 approx. N
3
Spring force initial pressure F1 approx. N
1,5
Steel code
1.4305
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel version A1:
Threaded sleeve 1.4305.
Spring 1.4310.
Ball ceramic Si3N4



Stainless steel version A4:
Threaded sleeve 1.4404.
Spring 1.4401.
Ball ceramic Si3N4.

Version
Bright.
Note

Silicon nitride Si3N4 is characterised in particular by a combination of outstanding material properties. These include high ductility and strength, excellent wear properties and good chemical resistance.




The materials used enable a wide range of applications.
Spring plungers made from A4 stainless steel are recommended for applications that require with very high corrosion resistance.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought