Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Double spring sleeve
Version 1
rounded
Version 2
no collar
Form
A
Main material
stainless steel
Component material
stainless steel
L=Length
25,5
D1
3,62
L by F1
20
L by F2
18,7
L2
9
Spring force final pressure F2 approx. N
27,4
Spring force initial pressure F1 approx. N
22,3
Spring stiffness N/mm
3,8
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
If components need to be secured in two directions. Double spring sleeves have been specially developed for applications where double-sided indexing operations with a clearly defined force curve are required. Their design enables a symmetrical guide and repeatable indexing with clean haptics and reliable feedback.
Material

Sleeve steel or stainless steel 1.4301.
Spring stainless steel 1.4310.

Version
Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Note
Spring sleeves are mainly used as indexing and positioning elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought