Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring sleeve
Version 1
rounded
Version 2
no collar
Form
A
Main material
steel
Component material
stainless steel
L=Length
9,5
D1
2,6
L by F1
8
L by F2
7,5
L2
6
Spring force final pressure F2 approx. N
10,5
Spring force initial pressure F1 approx. N
8
Spring stiffness N/mm
5,3
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Sleeve, steel or 1.4303 stainless steel.
Spring, 1.4310 stainless steel wire.

Version
Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Note
Spring sleeves are mainly used as indexing and positioning elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought