Compression lever latch flat zinc black powder coated 05582-05-0129
Sales unit
€15.00
plus sales tax
Added to your shopping cart
Designation
Compression lever latch
Version 1
flat
Form
A
Form definition
not lockable
Main
material
zinc
Surface finish
body
powder coated
Main
colour
black
B=Width
50
H=Height
29
L=Length
110
B1
35
H1
max.
15
H2
25
H3
81
L1
59
L2
90
M
M06X30
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Compression latches are mainly used for doors, hatches, covers and housings where a higher contact pressure of the seal is required to seal components under pressure.
Their leverage creates a compressive force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Their leverage creates a compressive force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Material
Housing die-cast zinc.
Bracket, screw and nut steel.
Bracket, screw and nut steel.
Version
Housing black, powder-coated.
Bracket, screw and nut galvanised.
Bracket, screw and nut galvanised.
Note
Adjustment travel H1 adjustable up to 60 mm.
Door leaf thickness max. 5 mm.
Seal protects against water and dust.
The latches have a single key system, i.e. each lock can be opened with the same key.
Door leaf thickness max. 5 mm.
Seal protects against water and dust.
The latches have a single key system, i.e. each lock can be opened with the same key.
Method of operation
Actuating the button moves the latch to the open position and the door can be opened.
Closing the lever presses the door against the frame.
Closing the lever presses the door against the frame.
Application
- Machine construction
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the screw from behind, this pulls the mounting bracket onto the door panel and fixates the latch in the installation opening.
2. Insert the latch into the mounting hole from the front.
3. Tighten the screw from behind, this pulls the mounting bracket onto the door panel and fixates the latch in the installation opening.
Scope of delivery
Screws, nuts, seal and mounting bracket are supplied.
The lockable compression lever latches are each supplied with 2 keys.
The lockable compression lever latches are each supplied with 2 keys.
Drawing reference
1) Mounting cutout
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.