Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with draw bail
Version 2
fastening holes covered
DIN
DIN 3133
Product type
standard
Main material
stainless steel
Surface finish body
tumbled
A=Hole spacing
22
B=Width
18
D=Fastening hole
3,5
H=Height
12
L=Length
70
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Galvanised.
Note
For quickly locking vertical or horizontal lids and hatches.
With security seal possibility.

Order catch plates separately.
Accessory
Catch plate 05530-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought