Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with release
Version 2
fastening holes covered
Form
A
Product type
standard
Main material
stainless steel
B=Width
33,6
D=Fastening hole
4,3
H=Height
19,5
L=Length
82
B1
25
D1
4,3
E
13
E1
13,5
E2
30
E4
38,5
E5
13
H1
5
S
2
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
The latch surface is satin finished.
Drawing reference
1) Release
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought