Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with hook clamp, movable and adjustable
Version 2
fastening holes visible
Form
B
Form definition
with padlock hole
Product type
with padlock hole
Main material
steel
Surface finish body
galvanised
Retaining force F1 N
900
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Steel galvanised.
Stainless steel electropolished.
Note
Adjustable latches are a secure locking system for industrial applications. The toggle system makes them vibration proof. The latches have an adjustable swing bail to compensate for wide tolerance differences.

Once the swing bail has been hooked into the catch plate, the parts being joined can be drawn together by tightening the grip part. The swing bail can be adjusted via a spindle to compensate for tolerances or to create sufficient tension.

The latches can be screwed on or riveted.

Please order catch plate separately.

The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05550-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought